<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.003125" unitdist="mic" unit="mm" style="lines" multiple="1" display="yes" altdistance="0.003125" altunitdist="mic" altunit="mm"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="no" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="no" active="yes"/>
<layer number="20" name="Dimension" color="15" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="no" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="no" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="no" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="no" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="no" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="no" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="no" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="no" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="no" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="no" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="no" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="no" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="no" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="no" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="no" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="no" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="no" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="no" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="no" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="no" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="no" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="no" active="yes"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="no" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="yes" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="1" fill="4" visible="no" active="no"/>
<layer number="5" name="Route5" color="4" fill="4" visible="no" active="no"/>
<layer number="6" name="Route6" color="1" fill="8" visible="no" active="no"/>
<layer number="7" name="Route7" color="4" fill="8" visible="no" active="no"/>
<layer number="8" name="Route8" color="1" fill="2" visible="no" active="no"/>
<layer number="9" name="Route9" color="4" fill="2" visible="no" active="no"/>
<layer number="10" name="Route10" color="1" fill="7" visible="no" active="no"/>
<layer number="11" name="Route11" color="4" fill="7" visible="no" active="no"/>
<layer number="12" name="Route12" color="1" fill="5" visible="no" active="no"/>
<layer number="13" name="Route13" color="4" fill="5" visible="no" active="no"/>
<layer number="14" name="Route14" color="1" fill="6" visible="no" active="no"/>
<layer number="15" name="Route15" color="4" fill="6" visible="no" active="no"/>
<layer number="2" name="Route2" color="1" fill="3" visible="no" active="no"/>
<layer number="3" name="Route3" color="4" fill="3" visible="no" active="no"/>
</layers>
<library>
<description>&lt;b&gt;Connectors from LEMO&lt;/b&gt;&lt;p&gt;
&lt;author&gt;info@lemo.com&lt;/author&gt;</description>
<packages>
<package name="EGA.1R.365.GLN">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
Source: http://www.lemo.com/catalog/ROW/UK_English/r_series.pdf</description><text x="0" y="-7.75" size="1.27" layer="27">&gt;VALUE</text> 
<text x="0" y="6.88" size="1.27" layer="25">&gt;NAME</text>
<wire x1="-6.25" y1="18.5" x2="6.25" y2="18.5" width="0.2" layer="21"/>
<wire x1="-6.25" y1="-18.5" x2="6.25" y2="-18.5" width="0.2" layer="21"/>
<wire x1="-6.25" y1="18.5" x2="-6.25" y2="-18.5" width="0.2" layer="21"/>
<wire x1="6.25" y1="18.5" x2="6.25" y2="-18.5" width="0.2" layer="21"/>
<text x="-4.33" y="8.48" size="0.8" layer="21">1</text>
<text x="-4.33" y="6.88" size="0.8" layer="21">2</text>
<text x="-4.33" y="5.28" size="0.8" layer="21">3</text>
<text x="-4.33" y="3.68" size="0.8" layer="21">4</text>
<text x="-4.33" y="2.08" size="0.8" layer="21">5</text>
<text x="-4.33" y="0.48" size="0.8" layer="21">6</text>
<text x="-4.33" y="-2.88" size="0.8" layer="21">7</text>
<text x="-4.33" y="-4.48" size="0.8" layer="21">8</text>
<text x="-4.33" y="-6.08" size="0.8" layer="21">9</text>
<text x="-4.98" y="-7.68" size="0.8" layer="21">10</text>
<text x="-4.98" y="-9.28" size="0.8" layer="21">11</text>
<text x="-3.68" y="9.28" size="0.8" layer="21">12</text>
<text x="-3.68" y="-10.08" size="0.8" layer="21">23</text>
<text x="2.43" y="8.48" size="0.8" layer="21">45</text>
<text x="2.43" y="-9.28" size="0.8" layer="21">55</text>
<text x="3.73" y="7.68" size="0.8" layer="21">56</text>
<text x="3.73" y="6.08" size="0.8" layer="21">57</text>
<text x="3.73" y="4.48" size="0.8" layer="21">58</text>
<text x="3.73" y="2.88" size="0.8" layer="21">59</text>
<text x="3.73" y="1.28" size="0.8" layer="21">60</text>
<text x="3.73" y="-2.08" size="0.8" layer="21">61</text>
<text x="3.73" y="-3.68" size="0.8" layer="21">62</text>
<text x="3.73" y="-5.28" size="0.8" layer="21">63</text>
<text x="3.73" y="-6.88" size="0.8" layer="21">64</text>
<text x="3.73" y="-8.48" size="0.8" layer="21">65</text>
<pad name="1" x="-3.25" y="8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="2" x="-3.25" y="6.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="3" x="-3.25" y="4.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="4" x="-3.25" y="3.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="5" x="-3.25" y="1.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="6" x="-3.25" y="0" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="7" x="-3.25" y="-1.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="8" x="-3.25" y="-3.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="9" x="-3.25" y="-4.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="10" x="-3.25" y="-6.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="11" x="-3.25" y="-8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="12" x="-1.95" y="8.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="13" x="-1.95" y="7.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="14" x="-1.95" y="5.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="15" x="-1.95" y="4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="16" x="-1.95" y="2.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="17" x="-1.95" y="0.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="18" x="-1.95" y="-0.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="19" x="-1.95" y="-2.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="20" x="-1.95" y="-4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="21" x="-1.95" y="-5.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="22" x="-1.95" y="-7.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="23" x="-1.95" y="-8.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="24" x="-0.65" y="8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="25" x="-0.65" y="6.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="26" x="-0.65" y="4.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="27" x="-0.65" y="3.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="28" x="-0.65" y="1.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="29" x="-0.65" y="0" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="30" x="-0.65" y="-1.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="31" x="-0.65" y="-3.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="32" x="-0.65" y="-4.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="33" x="-0.65" y="-6.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="34" x="-0.65" y="-8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="35" x="0.65" y="7.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="36" x="0.65" y="5.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="37" x="0.65" y="4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="38" x="0.65" y="2.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="39" x="0.65" y="0.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="40" x="0.65" y="-0.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="41" x="0.65" y="-2.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="42" x="0.65" y="-4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="43" x="0.65" y="-5.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="44" x="0.65" y="-7.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="45" x="1.95" y="8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="46" x="1.95" y="6.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="47" x="1.95" y="4.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="48" x="1.95" y="3.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="49" x="1.95" y="1.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="50" x="1.95" y="0" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="51" x="1.95" y="-1.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="52" x="1.95" y="-3.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="53" x="1.95" y="-4.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="54" x="1.95" y="-6.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="55" x="1.95" y="-8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="56" x="3.25" y="7.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="57" x="3.25" y="5.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="58" x="3.25" y="4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="59" x="3.25" y="2.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="60" x="3.25" y="0.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="61" x="3.25" y="-0.8" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="62" x="3.25" y="-2.4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="63" x="3.25" y="-4" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="64" x="3.25" y="-5.6" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="65" x="3.25" y="-7.2" drill="0.7" diameter="1.2" rot ="R120"/>
<pad name="67" x="0" y="12.5" drill="3.2" diameter="3.7" rot ="R120"/>
<pad name="68" x="0" y="-12.5" drill="3.2" diameter="3.7" rot ="R120"/>

</package>
</packages>
<symbols>
<symbol name="P65">
<pin name="1" x="-5.08" y="0" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="2" x="-5.08" y="-2.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="3" x="-5.08" y="-5.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="4" x="-5.08" y="-7.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="5" x="-5.08" y="-10.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="6" x="-5.08" y="-12.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="7" x="-5.08" y="-15.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="8" x="-5.08" y="-17.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="9" x="-5.08" y="-20.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="10" x="-5.08" y="-22.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="11" x="-5.08" y="-25.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="12" x="-5.08" y="-27.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="13" x="-5.08" y="-30.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="14" x="-5.08" y="-33.02" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="15" x="-5.08" y="-35.56" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="16" x="-5.08" y="-38.1" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="17" x="-5.08" y="-40.64" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="18" x="-5.08" y="-43.18" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="19" x="-5.08" y="-45.72" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="20" x="-5.08" y="-48.26" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="21" x="-5.08" y="-50.8" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="22" x="-5.08" y="-53.34" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="23" x="-5.08" y="-55.88" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="24" x="-5.08" y="-58.42" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="25" x="-5.08" y="-60.96" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="26" x="-5.08" y="-63.5" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="27" x="-5.08" y="-66.04" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="28" x="-5.08" y="-68.58" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="29" x="-5.08" y="-71.12" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="30" x="-5.08" y="-73.66" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="31" x="-5.08" y="-76.2" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="32" x="-5.08" y="-78.74" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="33" x="-5.08" y="-81.28" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="34" x="-5.08" y="-83.82" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="35" x="-5.08" y="-86.36" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="36" x="-5.08" y="-88.9" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="37" x="-5.08" y="-91.44" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="38" x="-5.08" y="-93.98" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="39" x="-5.08" y="-96.52" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="40" x="-5.08" y="-99.06" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="41" x="-5.08" y="-101.6" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="42" x="-5.08" y="-104.14" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="43" x="-5.08" y="-106.68" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="44" x="-5.08" y="-109.22" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="45" x="-5.08" y="-111.76" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="46" x="-5.08" y="-114.3" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="47" x="-5.08" y="-116.84" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="48" x="-5.08" y="-119.38" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="49" x="-5.08" y="-121.92" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="50" x="-5.08" y="-124.46" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="51" x="-5.08" y="-127" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="52" x="-5.08" y="-129.54" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="53" x="-5.08" y="-132.08" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="54" x="-5.08" y="-134.62" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="55" x="-5.08" y="-137.16" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="56" x="-5.08" y="-139.7" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="57" x="-5.08" y="-142.24" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="58" x="-5.08" y="-144.78" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="59" x="-5.08" y="-147.32" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="60" x="-5.08" y="-149.86" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="61" x="-5.08" y="-152.4" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="62" x="-5.08" y="-154.94" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="63" x="-5.08" y="-157.48" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="64" x="-5.08" y="-160.02" visible="pin" length="short" direction="pas" swaplevel="1"/>
<pin name="65" x="-5.08" y="-162.56" visible="pin" length="short" direction="pas" swaplevel="1"/><wire x1="-2.54" y1="2.54" x2="-2.54" y2="-165.1" width="0.254" layer="94"/>
<wire x1="-2.54" y1="-165.1" x2="2.54" y2="-165.1" width="0.254" layer="94"/> 
<wire x1="2.54" y1="-165.1" x2="2.54" y2="2.54" width="0.254" layer="94"/> 
<wire x1="2.54" y1="2.54" x2="-2.54" y2="2.54" width="0.254" layer="94"/><text x="-2.54" y="3" size="1.778" layer="95">&gt;Name</text>
<text x="-2.54" y="-167.24" size="1.778" layer="96">&gt;Value</text></symbol>
</symbols>
<devicesets>
<deviceset name="EGA.1R.365.GLN" prefix="X">
<description>&lt;b&gt;LEMO Connector&lt;/b&gt;&lt;p&gt;
&lt;br&gt;65 pin&lt;br&gt;EGA.1R.365.GLN&lt;br&gt; 
Fixed receptacle, with visible shell for printed circuit, Female Contact&lt;br&gt;Drawing Rev. 00&lt;br&gt;Source: http://www.lemo.com/catalog/ROW/UK_English/r_series.pdf</description>
<gates>
<gate name="G$1" symbol="P65" x="0" y="0" swaplevel="1"/>
</gates>
<devices>
<device name="" package="EGA.1R.365.GLN">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
<connect gate="G$1" pin="5" pad="5"/>
<connect gate="G$1" pin="6" pad="6"/>
<connect gate="G$1" pin="7" pad="7"/>
<connect gate="G$1" pin="8" pad="8"/>
<connect gate="G$1" pin="9" pad="9"/>
<connect gate="G$1" pin="10" pad="10"/>
<connect gate="G$1" pin="11" pad="11"/>
<connect gate="G$1" pin="12" pad="12"/>
<connect gate="G$1" pin="13" pad="13"/>
<connect gate="G$1" pin="14" pad="14"/>
<connect gate="G$1" pin="15" pad="15"/>
<connect gate="G$1" pin="16" pad="16"/>
<connect gate="G$1" pin="17" pad="17"/>
<connect gate="G$1" pin="18" pad="18"/>
<connect gate="G$1" pin="19" pad="19"/>
<connect gate="G$1" pin="20" pad="20"/>
<connect gate="G$1" pin="21" pad="21"/>
<connect gate="G$1" pin="22" pad="22"/>
<connect gate="G$1" pin="23" pad="23"/>
<connect gate="G$1" pin="24" pad="24"/>
<connect gate="G$1" pin="25" pad="25"/>
<connect gate="G$1" pin="26" pad="26"/>
<connect gate="G$1" pin="27" pad="27"/>
<connect gate="G$1" pin="28" pad="28"/>
<connect gate="G$1" pin="29" pad="29"/>
<connect gate="G$1" pin="30" pad="30"/>
<connect gate="G$1" pin="31" pad="31"/>
<connect gate="G$1" pin="32" pad="32"/>
<connect gate="G$1" pin="33" pad="33"/>
<connect gate="G$1" pin="34" pad="34"/>
<connect gate="G$1" pin="35" pad="35"/>
<connect gate="G$1" pin="36" pad="36"/>
<connect gate="G$1" pin="37" pad="37"/>
<connect gate="G$1" pin="38" pad="38"/>
<connect gate="G$1" pin="39" pad="39"/>
<connect gate="G$1" pin="40" pad="40"/>
<connect gate="G$1" pin="41" pad="41"/>
<connect gate="G$1" pin="42" pad="42"/>
<connect gate="G$1" pin="43" pad="43"/>
<connect gate="G$1" pin="44" pad="44"/>
<connect gate="G$1" pin="45" pad="45"/>
<connect gate="G$1" pin="46" pad="46"/>
<connect gate="G$1" pin="47" pad="47"/>
<connect gate="G$1" pin="48" pad="48"/>
<connect gate="G$1" pin="49" pad="49"/>
<connect gate="G$1" pin="50" pad="50"/>
<connect gate="G$1" pin="51" pad="51"/>
<connect gate="G$1" pin="52" pad="52"/>
<connect gate="G$1" pin="53" pad="53"/>
<connect gate="G$1" pin="54" pad="54"/>
<connect gate="G$1" pin="55" pad="55"/>
<connect gate="G$1" pin="56" pad="56"/>
<connect gate="G$1" pin="57" pad="57"/>
<connect gate="G$1" pin="58" pad="58"/>
<connect gate="G$1" pin="59" pad="59"/>
<connect gate="G$1" pin="60" pad="60"/>
<connect gate="G$1" pin="61" pad="61"/>
<connect gate="G$1" pin="62" pad="62"/>
<connect gate="G$1" pin="63" pad="63"/>
<connect gate="G$1" pin="64" pad="64"/>
<connect gate="G$1" pin="65" pad="65"/>
</connects>
<technologies>
<technology name="">
<attribute name="MF" value="" constant="no"/>
<attribute name="MPN" value="EGA.1R.365.GLN" constant="no"/>
<attribute name="OC_FARNELL" value="unknown" constant="no"/>
<attribute name="OC_NEWARK" value="unknown" constant="no"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
</eagle>
